IESNA:LM-63-2002
[TEST]P1435009
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB4C-927-U-T3LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 615mA 4xLight Square PACKAGE 90CRI 2700K FIXTURE w/ TYPE III LOW GLARE
[LAMP] (104) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.67A 200.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17809.7
TILT=NONE
104 -1 1 38 22 1 1 1.0000 1.0000 0.0000
1.000 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 53 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 79 85 90 95 105 115 125 135 145 155 165 175 180 
2614.5 2618.5 2574.8 2459.8 2388.4 2388.4 2455.8 2527.2 2638.3 2765.3 3031.1 3384.2 3701.6 3975.3 4237.2 4503.0 4749.0 4995.0 
5248.9 5419.5 5486.9 5475.0 5411.5 5193.3 4995.0 4868.0 4760.9 4518.9 4038.8 2892.2 1416.4 603.0 420.5 321.4 242.0 
162.7 83.3 0.0 
2614.5 2618.5 2566.9 2455.8 2384.4 2388.4 2451.9 2523.3 2634.4 2769.2 3019.2 3364.4 3689.7 3971.4 4249.1 4510.9 4772.8 5030.7 
5272.7 5467.1 5554.4 5538.5 5498.8 5240.9 5042.6 4883.9 4756.9 4491.1 3979.3 2892.2 1452.1 607.0 428.5 329.3 249.9 
166.6 83.3 0.0 
2614.5 2602.6 2562.9 2475.7 2408.2 2408.2 2475.7 2559.0 2678.0 2816.9 3058.9 3408.0 3749.2 4082.5 4387.9 4693.4 5018.8 5296.5 
5602.0 5828.1 5943.2 5963.0 5974.9 5851.9 5574.2 5332.2 5153.7 4875.9 4320.5 3166.0 1737.7 741.9 488.0 369.0 277.7 
186.5 99.2 0.0 
2614.5 2618.5 2590.7 2531.2 2475.7 2475.7 2547.1 2650.2 2765.3 2924.0 3134.2 3483.4 3903.9 4280.8 4594.2 4959.2 5304.4 5689.3 
6010.6 6300.2 6466.9 6542.2 6546.2 6542.2 6466.9 6228.8 5887.6 5502.8 4915.6 3761.1 2221.7 983.9 579.2 432.4 325.3 
226.1 119.0 0.0 
2614.5 2610.5 2606.6 2582.8 2559.0 2562.9 2630.4 2749.4 2888.3 3047.0 3265.2 3578.6 4003.1 4507.0 4895.8 5276.6 5717.0 6129.6 
6510.5 6800.1 7038.2 7228.6 7256.4 7387.3 7494.4 7450.8 7284.1 6939.0 6236.8 5006.9 3356.4 1702.0 809.3 543.5 
388.8 249.9 127.0 0.0 
2614.5 2622.5 2638.3 2662.1 2674.0 2701.8 2761.3 2880.3 3039.0 3245.3 3503.2 3800.8 4173.7 4689.5 5260.8 5752.7 6201.0 6633.5 
6974.7 7236.5 7482.5 7708.7 7768.2 7990.3 8303.8 8522.0 8553.7 8410.9 8006.2 6919.1 5022.7 2971.6 1364.8 698.3 
468.2 281.7 130.9 0.0 
2614.5 2630.4 2674.0 2737.5 2793.0 2864.5 2959.7 3082.7 3249.3 3503.2 3820.6 4165.8 4562.5 5066.4 5641.6 6264.5 6772.4 7125.4 
7327.8 7490.5 7617.4 7740.4 7795.9 7950.7 8200.6 8363.3 8395.0 8006.2 7264.3 6236.8 4776.7 2991.4 1555.2 805.4 
452.3 281.7 115.1 0.0 
2614.5 2630.4 2689.9 2781.1 2884.3 3019.2 3166.0 3336.6 3538.9 3824.6 4169.7 4554.6 5006.9 5578.2 6224.8 6927.1 7415.1 
7712.6 7903.1 7982.4 8026.0 8073.7 8077.6 8196.6 8176.8 7942.7 7363.5 6486.7 5467.1 4138.0 2682.0 1547.3 936.3 
634.8 468.2 341.2 150.8 0.0 
2614.5 2646.3 2717.7 2824.8 2955.7 3130.3 3316.7 3550.8 3836.5 4181.6 4594.2 5066.4 5649.6 6387.5 7165.1 7839.6 8359.3 
8692.6 8922.7 9069.5 9232.1 9347.2 9363.1 9406.7 9168.7 8581.5 7720.6 6577.9 5185.4 3570.7 2166.2 1388.6 932.3 
666.5 492.0 357.1 170.6 0.0 
2614.5 2642.3 2717.7 2832.7 2975.5 3154.1 3360.4 3606.4 3896.0 4272.9 4705.3 5205.2 5851.9 6621.6 7446.8 8188.7 8704.5 
9077.4 9339.3 9509.9 9660.6 9712.2 9783.6 9736.0 9466.2 8827.5 7760.2 6447.0 4923.5 3336.6 2051.1 1333.0 892.7 
626.8 468.2 349.1 186.5 0.0 
2614.5 2642.3 2721.6 2832.7 2975.5 3146.1 3364.4 3618.3 3911.9 4288.8 4725.2 5209.2 5859.8 6570.0 7363.5 8006.2 8506.1 
8771.9 8922.7 8978.2 8966.3 8863.2 8847.3 8672.7 8232.4 7458.7 6427.2 5161.6 3888.1 2598.6 1666.3 1102.9 785.5 
567.3 408.6 321.4 150.8 0.0 
2614.5 2642.3 2729.6 2836.7 2971.6 3146.1 3340.6 3578.6 3864.2 4193.5 4570.4 5026.7 5530.6 6125.7 6784.3 7343.7 7688.8 
7819.7 7776.1 7629.3 7371.4 7042.1 6966.8 6605.7 6026.5 5328.2 4495.1 3511.1 2610.5 1801.2 1261.6 948.2 714.1 519.7 
372.9 281.7 119.0 0.0 
2614.5 2646.3 2721.6 2824.8 2947.8 3102.5 3277.1 3475.4 3693.6 3943.6 4233.2 4538.7 4868.0 5237.0 5689.3 6030.4 6173.3 
6105.8 5844.0 5439.3 5006.9 4518.9 4391.9 3999.1 3483.4 2892.2 2340.8 1860.7 1460.0 1186.3 1003.8 845.1 682.4 527.7 392.8 
293.6 134.9 0.0 
2614.5 2634.4 2689.9 2769.2 2860.5 2939.8 3015.2 3086.6 3162.0 3245.3 3332.6 3396.1 3439.7 3483.4 3523.1 3542.9 3503.2 3376.3 3106.5 
2769.2 2364.6 1991.6 1920.2 1694.1 1475.9 1309.2 1182.3 1083.1 1003.8 932.3 857.0 769.7 666.5 571.3 488.0 392.8 182.5 0.0 
2614.5 2630.4 2666.1 2705.8 2725.6 2729.6 2733.5 2717.7 2697.8 2666.1 2654.2 2666.1 2685.9 2685.9 2682.0 2642.3 2562.9 2432.0 2245.5 
2011.5 1745.7 1487.8 1444.1 1289.4 1146.6 1051.4 972.0 912.5 860.9 813.3 761.7 698.3 618.9 527.7 424.5 313.4 146.8 0.0 
2614.5 2626.4 2638.3 2630.4 2586.7 2547.1 2495.5 2432.0 2404.2 2404.2 2412.2 2408.2 2384.4 2324.9 2253.5 2154.3 2035.3 1892.4 1733.8 
1567.1 1416.4 1285.4 1265.6 1166.4 1063.3 987.9 924.4 860.9 797.4 718.1 654.6 575.3 503.9 420.5 305.5 190.4 111.1 0.0 
2614.5 2606.6 2582.8 2523.3 2455.8 2376.5 2309.0 2289.2 2293.2 2289.2 2273.3 2237.6 2170.2 2074.9 1971.8 1852.8 1729.8 1606.8 1495.7 
1396.5 1293.4 1202.1 1190.2 1150.5 1102.9 1043.4 979.9 904.6 825.2 749.8 686.4 622.9 551.5 456.3 325.3 214.2 111.1 0.0 
2614.5 2606.6 2551.0 2463.8 2372.5 2285.2 2253.5 2261.4 2261.4 2237.6 2190.0 2106.7 2007.5 1892.4 1777.4 1670.3 1551.3 1452.1 1364.8 
1249.7 1222.0 1194.2 1186.3 1186.3 1174.4 1126.7 1055.3 956.1 884.7 841.1 821.3 793.5 737.9 622.9 428.5 293.6 182.5 0.0 
2614.5 2586.7 2507.4 2392.3 2285.2 2217.8 2217.8 2229.7 2217.8 2178.1 2094.8 1983.7 1868.6 1741.7 1622.7 1515.5 1408.4 1301.3 1194.2 
1166.4 1154.5 1146.6 1146.6 1142.6 1126.7 1071.2 960.1 896.6 868.9 853.0 821.3 785.5 722.1 614.9 464.2 333.3 234.1 0.0 
2614.5 2582.8 2495.5 2368.5 2245.5 2201.9 2217.8 2221.7 2197.9 2138.4 2031.3 1912.3 1769.5 1638.5 1515.5 1404.5 1297.3 1154.5 1099.0 
1079.1 1083.1 1091.0 1083.1 1063.3 1039.5 952.2 872.8 841.1 821.3 805.4 769.7 734.0 654.6 531.6 416.6 325.3 210.3 0.0 
2614.5 2586.7 2483.6 2348.7 2237.6 2197.9 2213.8 2225.7 2194.0 2122.6 2007.5 1872.6 1721.9 1583.0 1460.0 1344.9 1225.9 1095.0 1047.4 
1023.6 1039.5 1043.4 1039.5 1027.6 976.0 920.4 849.0 821.3 809.3 797.4 781.6 785.5 658.6 547.5 392.8 301.5 178.5 0.0 
2614.5 2574.8 2471.7 2340.8 2217.8 2178.1 2201.9 2209.8 2182.1 2106.7 1995.6 1864.7 1709.9 1575.1 1456.0 1341.0 1210.1 1083.1 1043.4 
1019.6 1031.5 1023.6 1023.6 1015.7 956.1 916.5 841.1 817.3 805.4 793.5 773.6 765.7 622.9 503.9 400.7 305.5 186.5 0.0 
